??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23340.0022 Centering Clamping Element
HELP_VARIABLE
Company
Halder
Description
EH 23340. - Centering Clamping Elements, with clamping segments
Bill of material
23340.0022 Centering Clamping Element
BESTNR
Ref. No.
23340.0022
HUB
Stroke S
mm
Enter value for HUB
Stroke S
mm
cm
inch
ft
D1
min.
22.5 mm
D2
max.
26.5 mm
D3
g6
20 mm
D4
Thread
M 6
D5
+0.3
3.0 mm
D6
Locating hole H7
20 mm
H1
19.7 mm
H2
14.1 mm
H3
13.0 mm
H4
6.0 mm
H5
28.7 mm
L1
±0.1
7.0 mm
L2
3 mm
N
Number of segments
3 mm
T
8 mm
S
Stroke
2.3 mm
SW1
5 mm
SW2
6 mm
SK
Clamping force F - max.
5.0 kN
AM
Tightening torque M max.
17 Nm
F
Clamping force max.
5.0 kN
G
Weight
62 g
Embedded user actions